??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24590.0445 Handwheel
HELP_VARIABLE
Company
Halder
Description
EH 24590. - Handwheels DIN 950 light-metal / without keyway, with fixed handle
Bill of material
24590.0445 Handwheel
BESTNR
Ref. No.
24590.0445
AUS
Version
without keyway, with fixed handle EH 24450., mounted, form B-F/G, small
D1
315 mm
D2
H7 small-large
26 mm
D3
53 mm
L1
33 mm
L2
23 mm
AA
Number of spokes
5
ZB
corresponding Machine Handle DIN 39/DIN 98
32 mm
G
Weight
2285 g
Embedded user actions