??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24580.0421 Handwheel
HELP_VARIABLE
Company
Halder
Description
EH 24580. - Handwheels DIN 950 cast-iron / without keyway, with fixed handle
Bill of material
24580.0421 Handwheel
BESTNR
Ref. No.
24580.0421
AUS
Version
without keyway, with fixed handle EH 24450., mounted, form B-F/G, large
D1
160 mm
D2
H7 small-large
16 mm
D3
32 mm
L1
20 mm
L2
20 mm
AA
Number of spokes
3
ZB
corresponding Machine Handle DIN 39/DIN 98
25 mm
G
Weight
1380 g
Embedded user actions