??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24510.0516 Tommy Nut
HELP_VARIABLE
Company
Halder
Description
EH 24510. - Tommy Nuts, DIN 6305 with fixed pin
Bill of material
24510.0516 Tommy Nut
BESTNR
Ref. No.
24510.0516
D1
Thread
M16
D2
24 mm
D3
12 mm
L1
35 mm
L2
85 mm
L3
120 mm
G
Weight
318 g
Embedded user actions