??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
預覽
格式
Files
3D
尺寸
2D

CAD模型選擇
24470.0806 Clamping Nuts
HELP_VARIABLE
Company
Halder
Description
EH 24470. - Clamping Nuts, welded, double sided
Bill of material
24470.0806 Clamping Nuts
BESTNR
Ref. No.
24470.0806
MAT
Material
Stainless steel
L
~
47.5 mm
D1
Thread
M8
D2
16 mm
D3
10.0 mm
H1
12.5 mm
H2
26 mm
G
Weight
55 g
Embedded user actions