??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24441.0545 Adjustable Flat Clamping Lever
HELP_VARIABLE
Company
Halder
Description
EH 24441. - Adjustable Flat Clamping Levers with screw
Bill of material
24441.0545 Adjustable Flat Clamping Lever
BESTNR
Ref. No.
24441.0545
AUS
Version
black
D1
40 mm
D2
Thread
M12
L1
80 mm
D3
23 mm
H1
42.0 mm
H2
4 mm
H3
4.0 mm
H4
56.0 mm
L2
145 mm
TEMPMIN
Temperature min.
-30 °C
TEMPMAX
Temperature max.
80 °C
G
Weight
467 g
Embedded user actions