??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Náhled
Formáty
Files
3D
Dimenze
2D

Výběr CAD modelu
24430.0052 Clamping Lever
HELP_VARIABLE
Company
Halder
Description
EH 24430. - Clamping Levers with female thread
Bill of material
24430.0052 Clamping Lever
BESTNR
Ref. No.
24430.0052
MAT
Material
Steel
AUS
Version
with female thread
D1
36 mm
D2
Thread
M16
D4
14 mm
D5
35 mm
H
58 mm
L
138 mm
T1
24 mm
G
Weight
519 g
Embedded user actions