??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Öngörünüm
Formatlar
Files
3D
Boyut
2D

CAD Model seçimi
24410.3354 Adjustable Clamping Lever
HELP_VARIABLE
Company
Halder
Description
EH 24410. - Adjustable Clamping Levers, with clamping screw, ball-headed
Bill of material
24410.3354 Adjustable Clamping Lever
BESTNR
Ref. No.
24410.3354
AUS
Version
ball-headed, black
D1
18 mm
D2
Thread
M 8
L1
25 mm
D3
13.5 mm
D4
4.5 +0.05 mm
H1
31.0 mm
H2
6.5 mm
H3
3.0 mm
H4
45 mm
L2
62 mm
L3
3.6 mm
G
Weight
75 g
Embedded user actions