??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Visualização
Formatos
Files
3D
Dimensão
2D

Seleção de modelos em CAD
24410.1151 Adjustable Clamping Lever
HELP_VARIABLE
Company
Halder
Description
EH 24410. - Adjustable Clamping Levers, with clamping screw with plastic/brass thrust pin
Bill of material
24410.1151 Adjustable Clamping Lever
BESTNR
Ref. No.
24410.1151
AUS
Version
with brass thrust pin, orange
D1
14 mm
D2
Thread
M 6
L1
20 mm
D3
10.0 mm
D4
4.0 mm
H1
24.5 mm
H2
4.0 mm
H3
3.0 mm
H4
35 mm
L2
45 mm
L3
1.3 mm
G
Weight
37 g
PINR
1.00
PING
0.87
PINB
0.53
Embedded user actions