??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Previsualización
Formatos
Fichas
3D
Dimensión
2D

Selección de modelo CAD
24350.0150 Gear Lever Handle
HELP_VARIABLE
Company
Halder
Description
EH 24350. - Gear Lever Handles with cylindrical handle
Bill of material
24350.0150 Gear Lever Handle
BESTNR
Ref. No.
24350.0150
MAT
Material
Steel
AUS
Version
with cylindrical handle
D1
14 mm
L1
125 mm
D2
Thread
M12
D3
26 mm
L2
16 mm
L3
80.0 mm
G
Weight
125 g
Embedded user actions