??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Öngörünüm
Formatlar
Files
3D
Boyut
2D

CAD Model seçimi
24330.0010 Crank Handle
HELP_VARIABLE
Company
Halder
Description
EH 24330. - with rotating machine handle
Bill of material
24330.0010 Crank Handle
BESTNR
Ref. No.
24330.0010
AUS
Version
with rotating machine handle EH 2446, DIN 98, form D
L
63 mm
S
H11
10 mm
E
min.
13.1 mm
D2
20 mm
H1
20 mm
H2
15 mm
H3
79 mm
BG
Machine Handle
16 mm
G
Weight
115 g
Embedded user actions