??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Podgląd
Formaty
Files
3D
Wymiar
2D

Wybór modelu CAD
24310.0170 U-Handle
HELP_VARIABLE
Company
Halder
Description
EH 24310. - U-Handles with support washer
Bill of material
24310.0170 U-Handle
BESTNR
Ref. No.
24310.0170
AUS
Version
Steel, chromium-plated
D1
10 mm
L
235 mm
D2
Thread
M5
D3
15 mm
H
43 mm
R
12 mm
T
min.
12 mm
G
Weight
183 g
Embedded user actions