??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Öngörünüm
Formatlar
Files
3D
Boyut
2D

CAD Model seçimi
1912.420 Base Plate
HELP_VARIABLE
Company
Halder
Description
EH 1912. - Base Plates with positioning holes
Bill of material
1912.420 Base Plate
BESTNR
Ref. No.
1912.420
B1XL1
500 x 500 mm
H
40±0,02 mm
A
200 mm
G
Weight
71000 g
Embedded user actions