??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Preview - Generation
Anteprima
Formati
File
3D
Dimensione
2D

Selezione modello CAD
22400.0926 Locating Bushing
HELP_VARIABLE
Company
Halder
Description
EH 22400. - Locating Bushes for ball-lock pins, with front hole
Bill of material
22400.0926 Locating Bushing
BESTNR
Ref. No.
22400.0926
AUS
Version
with front hole
D1
H11
20 mm
D2
Thread
M36
D3
h9
43 mm
D4
25.5 mm
D5
+0.1
5.1 mm
L1
49 mm
L2
42 mm
L3
17.5 mm
L4
31.5 mm
L5
11.9 mm
L6
23.1 mm
L7
30 mm
G
Weight
257 g
Embedded user actions