??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22400.1242 retaining cabl
HELP_VARIABLE
Company
Halder
Description
EH 22400. - stainless steel, with 2 holding rings
Bill of material
22400.1242 retaining cabl
BESTNR
Ref. No.
22400.1242
AUS
Version
stainless steel, with holding clip and eyelet
MAT
Material
without coating
L
200 mm
D
17.0 mm
VG
Suitable for size
12/16
TMAX
250 °C
G
Weight
9.0 g
Embedded user actions