??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
Preview - Generation
预览
格式
历史记录
3D
尺寸标注
2D

CAD模型选择
22400.0306 Locating Bushing
HELP_VARIABLE
Company
Halder
Description
EH 22400. - Locating Bushings with flange, for ball lock pins and socket pins
Bill of material
22400.0306 Locating Bushing
BESTNR
Ref. No.
22400.0306
AUS
Version
with oval flange
D1
H11
6 mm
D2
8 mm
D3
-0.05
10 mm
D4
-0.1
9.9 mm
D5
3.4 mm
L1
13 mm
L2
5.3 mm
L3
10.5 mm
L4
25 mm
L5
15 mm
L6
19 mm
G
weight
6 g
Embedded user actions