??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22380.0305 Single-Acting Ball Lock Pins, self-locking, precipitation-hardened
HELP_VARIABLE
Company
Halder
Description
EH 22380. - Ball Lock Pins, self-locking, with combination handle, precipitation-hardened
Bill of material
22380.0305 Single-Acting Ball Lock Pins, self-locking, precipitation-hardened
BESTNR
Ref. No.
22380.0305
AUS
Version
grey
MAT
Material
Stainless steel 1.4305
D1
6 mm
L1
25 mm
D2
7.0 mm
D3
33.2 mm
D4
14.5 mm
L2
7.0 mm
L3
26.7 mm
L4
10.8 mm
H11
Locating hole H11
6
SG
shearing resistance, double, min.
35 kN
TEMP
Temperatur min./max.
-30/+80 °C
G
Weight
19 g
Embedded user actions