??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22380.0226 Single-Acting Ball Lock Pins, self-locking, precipitation-hardened
HELP_VARIABLE
Company
Halder
Description
EH 22380. - Ball Lock Pins, self-locking, with combination handle, precipitation-hardened
Bill of material
22380.0226 Single-Acting Ball Lock Pins, self-locking, precipitation-hardened
BESTNR
Ref. No.
22380.0226
AUS
Version
orange
MAT
Material
Stainless steel 1.4305
D1
16 mm
L1
30 mm
D2
19.0 mm
D3
47.6 mm
D4
25.2 mm
L2
14.0 mm
L3
39.7 mm
L4
16.7 mm
H11
Locating hole H11
16
SG
shearing resistance, double, min.
257 kN
TEMP
Temperatur min./max.
-30/+80 °C
G
Weight
132 g
Embedded user actions