??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Preview - Generation
Anteprima
Formati
File
3D
Dimensione
2D

Selezione modello CAD
22350.1037 Ball Lock Pins, self-locking
HELP_VARIABLE
Company
Halder
Description
EH 22340. / EH 22350. - Ball Lock Pins, self-locking, with safety handle
Bill of material
22350.1037 Ball Lock Pins, self-locking
BESTNR
Ref. No. Stainless steel
22350.1037
MAT
Material
Stainless steel 1.4542, precipitation-hardened
D1
8 mm
L1
35 mm
D2
9.5 mm
D3
13.3 mm
D4
24 mm
L2
8.2 mm
L3
17.4 mm
L4
27.5 mm
H11
Locating hole
8
SZ
Shearing resistance, double min. 1.4305
38 kN
G
Thread
45 g
Embedded user actions