??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
4212.D24 Single-Acting Ball Lock Pins, with L-Handle
HELP_VARIABLE
Company
Halder
Description
EH 4212. - Quick Release Pin with L-Handle single acting - according to NAS / MS17986
Bill of material
4212.D24 Single-Acting Ball Lock Pins, with L-Handle
BESTNR
Ref. No.
4212.D24
A
Nominal diameter
3/8 Inch
L
clamping length
2.4 Inch
B
±.005
.440 Inch
C
+.100/-.040
.365 Inch
D
min./max.
0.300 - 0.390 Inch
E
min./max.
0.51 - 0.625 Inch
F
min./max.
1.945 - 2.03 Inch
G
max.
1.450 Inch
H
min.
.850 Inch
K
max.
.390 Inch
AB
Recommended locating bore min./max.
0.3750 - 0.3790 Inch
SZ
shearing resistance, double, min.
20700 lbs
GW
Weight
71 g
Embedded user actions