??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Preview - Generation
Anteprima
Formati
File
3D
Dimensione
2D

Selezione modello CAD
4212.A10 Single-Acting Ball Lock Pins, with L-Handle
HELP_VARIABLE
Company
Halder
Description
EH 4212. - Quick Release Pin with L-Handle single acting - according to NAS / MS17986
Bill of material
4212.A10 Single-Acting Ball Lock Pins, with L-Handle
BESTNR
Ref. No.
4212.A10
A
Nominal diameter
3/16 Inch
L
clamping length
1.0 Inch
B
±.005
.220 Inch
C
+.100/-.040
.260 Inch
D
min./max.
0.250 - 0.310 Inch
E
min./max.
0.38 - 0.500 Inch
F
min./max.
1.720 - 1.80 Inch
G
max.
1.270 Inch
H
min.
.760 Inch
K
max.
.340 Inch
AB
Recommended locating bore min./max.
0.1900 - 0.1940 Inch
SZ
shearing resistance, double, min.
5150 lbs
GW
Weight
26 g
Embedded user actions