??
User Profile Desktop
Previews - 3D
Please wait until the preview is generated.
Download CAD models
You have currently no CAD models available for download or mail delivery.
CAD model selection
EH 2B150.1027 Lateral plunger
HELP_VARIABLE
Company
Halder
Description
EH 2B150. - Lateral Plungers, smooth, without seal, with female thread - INCH
Bill of material
EH 2B150.1027 Lateral plunger
IDNR
Ident number
BESTNR
Ref. No.
2B150.1027
AUS
Finish
heavy spring load
D1
7/16
D2
8-32
F
Spring load/F max.
34.0
D3
+0.008
0.248
L1
-0.04
0.433
L2
0.2950
L3
0.177
L4
0.047
S
D
H8
7/16
TMAX
Temperature
250
G
Weight
0.082