??
User Profile Desktop
Previews - 3D
Please wait until the preview is generated.
Download CAD models
You have currently no CAD models available for download or mail delivery.
CAD model selection
EH 23080.0608 Collar Nut with spherical seat
HELP_VARIABLE
Company
Halder
Description
EH 23080. - Collar Nuts with Conical Seat
Bill of material
EH 23080.0608 Collar Nut with spherical seat
IDNR
Ident number
BESTNR
Ref. No.
23080.0608
AUS
Finish
with large surface
D1
Thread
M8
ROT
Rotation
A
4.0
D2
24
D3
17.8
M
14.0
S
13
G
Weight
13