??
User Profile Desktop
Previews - 3D
Please wait until the preview is generated.
Download CAD models
You have currently no CAD models available for download or mail delivery.
CAD model selection
22350.1934 Locating Bushing
HELP_VARIABLE
Company
Halder
Description
EH 22350. - Locating Bushes for lifting pins
Bill of material
22350.1934 Locating Bushing
IDNR
Ident number
BESTNR
Ref. No.
22350.1934
D1
H11
16
D2
Thread
M30
L
for nominal length
50
D3
-0.2
39
D4
+0.3
19.2
D5
+0.1
5.1
L1
65
L2
59
L3
30
L4
6.0
AMM
Starting torque max.
200
X
1.5
F1
Carrying force
4.8
F2
Carrying force
4.5
F3
Carrying force
4.1
FLP
for Lifting Pins
22350.0601 / .07043
G
weight
163