??
User Profile Desktop
Previews - 3D
Please wait until the preview is generated.
Download CAD models
You have currently no CAD models available for download or mail delivery.
CAD model selection
22150.1122 Lateral Plunger
HELP_VARIABLE
Company
Halder
Description
EH 22150. - Lateral Plungers, smooth, with seal, with female thread
Bill of material
22150.1122 Lateral Plunger
IDNR
Ident number
BESTNR
Ref. No.
22150.1122
S
Enter value for S
mm
cm
inch
ft
D1
10
F
Spring load F max. N~*
100
D3
6.3
D2
Thread
M4
L1
12
L2
4.0
L3
4.5
L4
1.8
S1
1.6
G
Weight
2.3