??
User Profile Desktop
Previews - 3D
Please wait until the preview is generated.
Download CAD models
You have currently no CAD models available for download or mail delivery.
CAD model selection
22140.0110 Lateral Spring Plunger
HELP_VARIABLE
Company
Halder
Description
EH 22140. - Lateral Spring Plungers / ball on one side
Bill of material
22140.0110 Lateral Spring Plunger
IDNR
Ident number
BESTNR
Ref. No.
22140.0110
AUS
Finish
ball from Thermoplastic, standard spring load, one-sided
D1
10
D2
4.0
L1
30
L2
4.2
L3
7
B
4.0
S
Enter value for S
mm
cm
inch
ft
AB
Location hole H8
10
F1
Spring load
4.5
F2
Spring load
9
MAX
-30/+50
G
Weight
17.0