??
User Profile Desktop
Previews - 3D
Please wait until the preview is generated.
Download CAD models
You have currently no CAD models available for download or mail delivery.
CAD model selection
EH 22120.1318 Index Plunger with pull-ring
HELP_VARIABLE
Company
Halder
Description
EH 22120. - Index Plunger with pull-ring
Bill of material
EH 22120.1318 Index Plunger with pull-ring
IDNR
Ident number
BESTNR
Ref. No.
22120.1318
AUS
Finish
steel
POS
Position
D1
-0.05 -0.1
8
D2
Thread
M16
D3
2.0
L1
min.
9
L2
34
L3
44
L4
25
M
22
S
Stroke
9
F1
Spring load ~
7
F2
Spring load ~
27
G
Weight
43