??
User Profile Desktop
Previews - 3D
Please wait until the preview is generated.
Download CAD models
You have currently no CAD models available for download or mail delivery.
CAD model selection
EH 22120.1028 Index Bolt
HELP_VARIABLE
Company
Halder
Description
EH 22120. - Index Bolts with mounting flange, horizontal,without locking
Bill of material
EH 22120.1028 Index Bolt
IDNR
Ident number
BESTNR
Ref. No.
22120.1028
POS
Position
D
-0.05
10
L2
min.
10
B1
38
B2
32
B3
16
B4
5.4
H1
8.5
H2
6
H3
23
K1
27
K2
5.5
K3
12.0
K4
14.5
L1
57
L3
14
F1
Spring load
21
F2
Spring load
27
TMIN
Temperature
-30
TMAX
Temperature
80
G
Weight
72