??
User Profile Desktop
Previews - 3D
Please wait until the preview is generated.
Download CAD models
You have currently no CAD models available for download or mail delivery.
CAD model selection
22120.0478 Index Plungers
HELP_VARIABLE
Company
Halder
Description
EH 22120. - Index Plungers without hexagon collar and locking, stainless steel
Bill of material
22120.0478 Index Plungers
IDNR
Ident number
BESTNR
Ref. No.
22120.0478
MAT
Material
Stainless steel
POS
Position
D1
-0.02/-0.04
8
D2
Diameter
M16 x 1.5
D3
Diameter
31
L1
Length
69.0
L2
Length
8
L3
Length
34
F1
Spring load
11.5
F2
Spring load
28
G
Weight
124