??
User Profile Desktop
Previews - 3D
Please wait until the preview is generated.
Download CAD models
You have currently no CAD models available for download or mail delivery.
CAD model selection
22110.0614 Index Plunger
HELP_VARIABLE
Company
Halder
Description
EH 22110. - Index Plungers mini indexes, basic type / without locking
Bill of material
22110.0614 Index Plunger
IDNR
Ident number
BESTNR
Ref. No.
22110.0614
MAT
Material
steel
AUS
Finish
without locking
POS
Position
D1
6
D2
Thread
M12
D3
28
D4
20
L1
40.5
L2
min.
7
L3
10
SW
14
F1
Spring load
10
F2
Spring load
23
G
Weight
40