??
User Profile Desktop
Previews - 3D
Download CAD models
You have currently no CAD models available for download or mail delivery.
CAD model selection
22110.0305 Index Plungers
HELP_VARIABLE
Company
Halder
Description
EH 22110. - Index Plungers, with mounting flange, horizontal, with pull-ring, no locking
Bill of material
22110.0305 Index Plungers
IDNR
Ident number
BESTNR
Ref. No.
22110.0305
AUS
Finish
with pull ring, no locking
POS
position
D1
h9
5
D3
18
B1
22.0
B2
28
B3
8.0
B4
-0.2
4.3
H1
4.5
H2
9.5
K1
±0.05
18
K2
5.0
K3
10
K4
7.0
L1
45.0
L2
min.
5
F1
spring load ~
5
F2
spring load ~
24
G
Weight
20