??
User Profile Desktop
Previews - 3D
Please wait until the preview is generated.
Download CAD models
You have currently no CAD models available for download or mail delivery.
CAD model selection
22110.0113 Index Plungers compact with hexagon collar
HELP_VARIABLE
Company
Halder
Description
EH 22110. - Index Plungers compact with hexagon collar / with knob
Bill of material
22110.0113 Index Plungers compact with hexagon collar
IDNR
Ident number
BESTNR
Ref. No.
22110.0113
MAT
Material
steel
AUS
Finish
with knob
POS
position
D1
-0.02/-0.05
8
L2
min.
12
D2
Thread
M 16x1.5
D3
28
L1
58.0
L3
26
L4
8
SW
17
F1
spring load ~
8.5
F2
spring load ~
28.0
G
Weight
63