??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1200.500 Base Plate
HELP_VARIABLE
Company
Halder
Description
EH 1200 - Base Plates
Bill of material
1200.500 Base Plate
BESTNR
Ref. No.
1200.500
L1
630 mm
B1
370 mm
A
200 mm
B2
100 mm
L2
200 mm
Y
12 mm
TN
Number of T-Slots
5 x 9
AENS
Number of connecting rings Zero-Point Clanping System (optional)
4
G
Weight
92000 g
SYSTEM
System
V70
Embedded user actions