??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1647.900 Supporting Plate
HELP_VARIABLE
Company
Halder
Description
EH 1647. - Supporting Plate
Bill of material
1647.900 Supporting Plate
BESTNR
Ref. No.
1647.900
L1
100 mm
L2
83 mm
L3
21 mm
L4
33 mm
B1
34 mm
B2
60 mm
B3
17 mm
S
20 mm
D
Thread
M 16
G
Weight
570 g
SYSTEM
System
L16
Embedded user actions