??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1611.500 Clamping Angles
HELP_VARIABLE
Company
Halder
Description
EH 1611. - Clamping Angles
Bill of material
1611.500 Clamping Angles
BESTNR
Ref. No.
1611.500
L1
79 mm
L2
40 mm
L3
55 mm
D1
16 mm
D2
Thread
M 16
Y
16
G
Weight
6395 g
SYSTEM
System
L16
Embedded user actions