??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1555.500 Position Screw
HELP_VARIABLE
Company
Halder
Description
EH 1555. - Position Screws
Bill of material
1555.500 Position Screw
BESTNR
Ref. No.
1555.500
D1
Thread
M 12
L1
53 mm
D
12 mm
L2
18 mm
L3
65 mm
G
Weight
60 g
SYSTEM
System
L12
Embedded user actions