??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1512.000 Mounting Element
HELP_VARIABLE
Company
Halder
Description
EH 1512. - Mounting Elements
Bill of material
1512.000 Mounting Element
BESTNR
Ref. No.
1512.000
L
74.8 mm
H
40 mm
D1
12 mm
D2
Thread
M 12
Y
12
G
Weight
1600 g
SYSTEM
System
L12
Embedded user actions