??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1508.200 Clamping Cube
HELP_VARIABLE
Company
Halder
Description
EH 1508. - Clamping Cubes
Bill of material
1508.200 Clamping Cube
BESTNR
Ref. No.
1508.200
L1
400 mm
L2
230 mm
H1
358 mm
H
408 mm
H2
75 mm
D1
12 mm
D2
Thread
M 12
A
150 mm
B2
150 mm
B3
- mm
L3
- mm
L4
150 mm
N
4
Y
12
AL
Number of hole rows
4x7
G
Weight
97000 g
SYSTEM
System
L12
Embedded user actions