??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1029.600 T-Slot Centering Block
HELP_VARIABLE
Company
Halder
Description
EH 1029. - T-Slot Centering Blocks
Bill of material
1029.600 T-Slot Centering Block
BESTNR
Ref. No.
1029.600
H1
13.5 mm
H2
8.5 mm
B1
15 mm
B2
10 mm
D
Thread
M 6
L1
38 mm
L2
26 mm
G
Weight
36 g
SYSTEM
System
V40
Embedded user actions