??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23690.0112 Height adapter
HELP_VARIABLE
Company
Halder
Description
EH 23690. - Heigth Adaptors for compact clamps
Bill of material
23690.0112 Height adapter
BESTNR
Ref. No.
23690.0112
D1
Thread
M12
L1
134 mm
L2
+1
70 mm
L3
50 mm
L4
13 mm
H
20 mm
B1
45 mm
B2
H12
14 mm
G
Weight
874 g
Embedded user actions