??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22100.0373 Spring Body
HELP_VARIABLE
Company
Halder
Description
EH 22100. - Spring Bodies / body from stainless steel, round, with collar
Bill of material
22100.0373 Spring Body
BESTNR
Ref. No.
22100.0373
AUS
Version
Body from stainless steel, round, with collar
D1
±0.05
3.0 mm
L0
13 mm
D2
4.1 mm
L3
7.0 mm
LF1
10.0 mm
LF2
8.9 mm
F1
Spring load
5.3 N
F2
Spring load
7.2 N
R
1.75 N/mm
G
Weight
0.28 g
Embedded user actions