??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1908.610 Clamping Cube
HELP_VARIABLE
Company
Halder
Description
EH 1908. - Clamping Cubes, semi-finished
Bill of material
1908.610 Clamping Cube
BESTNR
Ref. No.
1908.610
L1
630 mm
L2
+1
451 mm
H1
640 mm
H
700 mm
A
200 mm
B2
200 mm
B3
300 mm
L3
200 mm
L4
300 mm
N
8
Y
16
G
Weight
450000 g
Embedded user actions