??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1907.010 Clamping Angles
HELP_VARIABLE
Company
Halder
Description
EH 1906. - 1907. - Clamping Angles, semi-finished
Bill of material
1907.010 Clamping Angles
BESTNR
Ref. No.
1907.010
MAT
Material
aluminum
B1XL1
250 x 320 mm
L2
- mm
H1
320 mm
H
380 mm
A
120 mm
B2
100 mm
L3
- mm
L4
100 mm
S
+1
61 mm
N
4
Y
10
G
Weight
21500 g
Embedded user actions