??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1585.400 Clamping Bars
HELP_VARIABLE
Company
Halder
Description
EH 1585. - Clamping Bars
Bill of material
1585.400 Clamping Bars
BESTNR
Ref. No.
1585.400
L1
400 mm
L2
250 mm
L3
100 mm
N1
2 mm
N2
4 mm
N3
7 mm
G
Weight
4620 g
Embedded user actions