??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Preview - Generation
Anteprima
Formati
File
3D
Dimensione
2D

Selezione modello CAD
25151.0150 Silicone Endstop Buffer
HELP_VARIABLE
Company
Halder
Description
EH 25151. - Silicone Endstop Buffers truncated cone form, with screw
Bill of material
25151.0150 Silicone Endstop Buffer
BESTNR
Ref. No.
25151.0150
D1
50 mm
D2
Thread
M10
L2
12 mm
D3
32.0 mm
L1
43.0 mm
S
2 mm
FED
Spring rate R ~
148 N/mm
BB
Load capacity max.
1580 N
FW
Spring range ~
10.7 mm
TEMPMIN
Temperature min.
-30 °C
TEMPMAX
Temperature max.
200 °C
G
Weight
97 g
Embedded user actions