??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
Измерение
2D

Выбор CAD модели
25100.0090 Quick Plug Coupling
HELP_VARIABLE
Company
Halder
Description
EH 25100. - Quick Plug Couplings with radial offset compensation / with coupling nut
Bill of material
25100.0090 Quick Plug Coupling
BESTNR
Ref. No.
25100.0090
AUS
Version
with coupling nut
D1
Thread
M20 x 1.5
D2
44.0 mm
D3
34.0 mm
L1
~
93.5 mm
L2
min.
25.0 mm
L4
min.
23.5 mm
L5
45.5 mm
SW1
41 mm
SW2
30 mm
AV
Axial offset x. max.
1.0 mm
ZU
max. tensile and compression load
30.0 kN
G
Weight
594 g