??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Previsualización
Formatos
Fichas
3D
Dimensión
2D

Selección de modelo CAD
24661.0432 Star Grip
HELP_VARIABLE
Company
Halder
Description
EH 24661. - Star Grip, DIN 6336, stainless steel die-cast / with threaded blind hole, form E
Bill of material
24661.0432 Star Grip
BESTNR
Ref. No.
24661.0432
AUS
Version
with threaded blind hole, form E (image 3)
D1
Diameter
32 mm
D2
Diameter
12 mm
D5
Diameter
M 6 mm
H2
Length
20 mm
T2
Length
12 mm
G
Weight
53 g
Embedded user actions