??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
預覽
格式
Files
3D
尺寸
2D

CAD模型選擇
24620.0450 Palm Grip
HELP_VARIABLE
Company
Halder
Description
EH 24620. - Palm Grips DIN 6335, cast iron / with blind hole with female thread, form E
Bill of material
24620.0450 Palm Grip
BESTNR
Ref. No.
24620.0450
AUS
Version
with threaded blind hole, form E
D1
50 mm
D2
18 mm
D5
M10 mm
H2
32 mm
T2
18 mm
G
Weight
103 g
Embedded user actions