??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
Измерение
2D

Выбор CAD модели
24620.0180 Palm Grip
HELP_VARIABLE
Company
Halder
Description
EH 24620. - Palm Grips DIN 6335, cast iron / with smooth bore, throughgoing, form B
Bill of material
24620.0180 Palm Grip
BESTNR
Ref. No.
24620.0180
AUS
Version
with smooth bore, throughgoing, form B
D1
80 mm
D2
25 mm
D4
H7
16 mm
H2
50 mm
G
Weight
338 g