??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
Preview - Generation
预览
格式
历史记录
3D
尺寸标注
2D

CAD模型选择
24330.0271 Crank Handle
HELP_VARIABLE
Company
Halder
Description
EH 24330. - with rotating machine handle
Bill of material
24330.0271 Crank Handle
BESTNR
Ref. No.
24330.0271
AUS
Version
with rotating machine handle EH 2446, DIN 98, form D
L
250 mm
S
H11
24 mm
E
min.
32.2 mm
D1
25.3 mm
D2
48 mm
H1
48 mm
H2
90 mm
H3
214 mm
D3
Machine Handle Ø
32 mm
G
Weight
1380 g
Embedded user actions