??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
Измерение
2D

Выбор CAD модели
23340.0354 Centering Clamping Element
HELP_VARIABLE
Company
Halder
Description
EH 23340. - Centering Clamping Elements, with clamping balls, operation from the bottom
Bill of material
23340.0354 Centering Clamping Element
BESTNR
Ref. No.
23340.0354
HUB
mm
Введите значение для HUB
mm
cm
inch
ft
D1
min.
54.5 mm
D2
max.
70.5 mm
D3
Thread
M 14 x 1.5
D4
f7
45
D5
M 8
D6
+0.3
5.0 mm
H1
40.6 mm
H2
23.7 mm
H3
19.1 mm
H4
-2
49.9 mm
H5
9.0 mm
H6
+1
24.500 mm
H7
~
32 mm
L1
±0.1
15.0 mm
K
ball
16.000 mm
N
Number of balls
6
SW1
13.0 mm
SW2
10 mm
SK
Clamping force F max.
8.0 kN
AM
Tightening torque M max.
43 Nm
D1X
H7
45 mm
D2X
+1
70.5 mm
D3X
+0.5
14 mm
D4X
M 14 x 1.5 mm
D5X
5.0 mm
H1X
+1
24.5 mm
H2X
+0.5
9.0 mm
H3X
6.5 mm
L1X
±0.1
15.0 mm
G
Weight
650 g